LTC2644

PRODUCTION

Dual 12-/10-/8-Bit PWM to VOUT DACs with 10ppm/°C Reference

Part Details

  • No Latency PWM-to-Voltage Conversion
  • Voltage Output Updates and Settles within 8μs
  • 100kHz to 30Hz PWM Input Frequency
  • ±2.5LSB Max INL; ±1LSB Max DNL (LTC2644-12)
  • Guaranteed Monotonic
  • Pin-Selectable Internal or External Reference
  • 2.7V to 5.5V Supply Range
  • 1.71V to 5.5V Input Voltage Range
  • Low Power: 2.7mA at 3V, <1μA Power-Down
  • Guaranteed Operation from –40°C to 125°C
  • 12-Lead MSOP Package
LTC2644
Dual 12-/10-/8-Bit PWM to VOUT DACs with 10ppm/°C Reference
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
TimerBlox 1
LTC6992 TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC2197A-A

LTC2645 Demo Board | Quad 12-/10-/8-BIT PWM to VOUT DACs (requires DC2026)

Product Details

Demonstration circuit 2197A features the LTC2645, Quad 12-/10-/8-Bit PWM to VOUT DACs with 10ppm/°C reference in a tiny 4.9mm × 4mm 16-lead MSOP package. DC2197A-A is populated with the 2.5V, 12-bit version of the LTC2645.

DC2197A-A
LTC2645 Demo Board | Quad 12-/10-/8-BIT PWM to VOUT DACs (requires DC2026)

Latest Discussions