Overview
Features and Benefits
- MAX32660 Microcontroller
- Arm Cortex-M4F, 96MHz
- 256KB Flash Memory
- 96KB SRAM
- 16KB Instruction Cache
- Two SPIs
- Two I2Cs
- Two UARTs
- 14 GPIOs
- DIP Breakout Board
- 100mil Pitch Dual Inline Pin Headers
- Breadboard Compatible
- Integrated Peripherals
- Red Indicator LED
- User Pushbutton
- MAX32625PICO-Based Debug Adapter
- CMSIS-DAP SWD Debugger
- Virtual UART Console
Product Details
The MAX32660 evaluation system offers a compact development platform that provides access to all the features of the MAX32660 in a tiny, easy to use board. A MAX32625PICO-based debug adapter comes attached to the main board. It can be snapped free when programming is complete. The debug module supports an optional 10-pin Arm® Cortex® debug connector for DAPLink functionality. Combined measurements are 0.65in x 2.2in, while the main board alone measures 0.65in x 0.95in. External connections terminate in a dual-row header footprint compatible with both thru-hole and SMT applications. This board provides a powerful processing subsystem in a very small space that can be easily integrated into a variety of applications.
Applications
- Fitness Monitors
- Industrial Sensors
- IoT
- Optical Modules: QSFP-DD, QSFP, 400G
- Portable Medical Devices
- Sports Watches
- Wearable Medical Patches
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX32660EVSYS: Evaluation System for the MAX32660 Data Sheet (Rev. 0)9/21/2018PDF1M
-
UG-6245: Getting Started with Eclipse5/24/2016PDF787K
-
MAX32660-EVSYS Gerber File - Design Files11/2/2023ZIP443K