Overview

Product Details

The DC9007 SmartMesh® WirelessHART Starter Kit provides all the tools for evaluating SmartMesh network performance with respect to your application needs, including high reliability, ultralow power, scalability and ease of installation. This accelerates device integration and application development.

The DC9007 Starter Kit includes five motes, or nodes (DC9003A-C), to enable users to quickly deploy a multi-hop mesh network in the RF environment specific to your application. The software graphical user interface (GUI) allows you to quickly see the mesh network form, as well as key performance statistics, such as data reliability and latency.

The DC9003A-C Evaluation/Development Mote Modules feature easy-to-probe signal pins. In addition, the starter kit provides access to both manager and mote software application programming interfaces (APIs) to enable application software development. The DC9007 Starter Kit operates in the 2.4000GHz to 2.4835GHz international license-free frequency band. Starter kits and demo boards are for evaluation purposes only. It remains the customer’s responsibility to verify proper and reliable operation in the actual end application.

The SmartMesh WirelessHART Starter Kit – includes the following items:

SmartMesh WirelessHART Starter Kit Software
Software Utility Description Download Link
SmartMesh SDK (optional) Software development kit used to interact with the devices’ Application Programming Interface (API) GitHub Repository

Related Hardware (5)

Adapter