ADV7401

PRODUCTION

10-Bit, Integrated, Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer

Part Models
3
1ku List Price
Starting From $21.73
Viewing:

Part Details

  • Four 10-bit ADCs sampling up to 140 MHz
  • 12 analog input channel mux & SCART fast blank support
  • Internal Anti-Alias Filters
  • NTSC/PAL/SECAM color standards support
  • 720p-/1080i-component HDTV support
  • Digitizes RGB graphics up to 1280 × 1024 @ 75 Hz (SXGA)
  • 525p-/625p-component progressive scan support
  • 24-bit digital input port supports data from DVI/HDMI Rx IC
  • Any-to-any, 3 × 3 color-space conversion matrix
  • Industrial temperature range (−40°C to +85°C)
  • 12-bit 4:4:4/8-bit 4:2:2 DDR pixel output interface
  • VBI data slicer (including TeleText)
ADV7401
10-Bit, Integrated, Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer
ADV7401 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADV7401

ADV7401 Evaluation Board

Product Details

This page provides documentation and ordering information for the ADV7401 10-Bit, Integrated, Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer evaluation board.

EVAL-ADV7401
ADV7401 Evaluation Board

Latest Discussions

Recently Viewed