This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeADV7614
PRODUCTION12-bit Deep Color Quad HDMI Receiver
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- 225 MHz HDMI receiver
- HDMI repeater support
- High-bandwidth digital content protection (HDCP 1.3)
- Programmable/adaptive equalizer for cable lengths up to 30 meters
- High-bandwidth digital content protection (HDCP 1.3)
- Internal EDID RAM
- EDID with HDMI cable power support
- See datasheet for additional features
The ADV7614 is a high quality, single-chip integrated 4:1 multiplexed High-Definition Multimedia Interface (HDMI™) receiver. The ADV7614 incorporates a quad input HDMI receiver that supports all HDTV formats up to 1080p and displays resolutions up to UXGA (1600 × 1200 at 60 Hz). The reception of encrypted video is possible with the inclusion of HDCP. The HDMI receiver also includes programmable/adaptive equalization that ensures robust operation of the interface with cable lengths up to 30 meters.
The ADV7614 provides complete audio support for eight channels of I2S audio, Sony/Philips digital interface format (S/PDIF) digital audio output, and super audio CD (SACD) and compressed SACD support with direct stream digital (DSD) and direct stream transfer (DST) output interfaces, respectively.
The HDMI receiver also supports high bit rate (HBR) audio streaming to allow recovery (and downstream processing) of compressed lossless audio formats, including Dolby® TrueHD and DTS®-HD master audio or DTS-HD high resolution audio. In addition, it also provides an advanced audio functionality, such as a mute controller that prevents audible extraneous noise in the audio output.
Fabricated in an advanced CMOS process, the ADV7614 is provided in a space-saving, 260-ball, 15 mm × 15 mm, CSP_BGA surface-mount, RoHS-compliant package, and is specified over the −40°C to +70°C temperature range.
APPLICATIONS
- Advanced TVs
AVR video receivers
PDP HDTVs
LCD TVs (HDTV ready)
OLED HDTVs - LCD/DLP front projectors
- HDMI switcher
Documentation
Data Sheet 1
User Guide 1
Application Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADV7614BBCZ | 260-Ball CSPBGA (15mm x 15mm x 1.5mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
ADV7614 HDMI Receiver Library API Source Code for any OS\Platform (exe)
Evaluation Software 0
Can't find the software or driver you need?