ADA4620-2

RECOMMENDED FOR NEW DESIGNS

36 V, Precision, Low Noise, 16.5 MHz JFET Op Amp with Rail-to-Rail Output

Part Models
3
1ku List Price
Starting From $2.79

Part Details

  • Low offset voltage: ±30 μV typ
  • Low offset voltage drift: ±0.32 μV/°C typ
  • Low input bias current: ±0.8 pA typ, ±5 pA max
  • Low 1/f noise: 225 nV p-p, 0.1 Hz to 10 Hz typ
  • Voltage noise density: 5.1 nV/√Hz at 1 kHz typ
  • Gain bandwidth product: 16 MHz typ
  • High slew rate: 32V/μs typ
  • Low THD + N: −148 dB at 1 kHz typ
  • Low supply current: 1.3 mA per amplifier typ
  • Wide power supply range
    • Single supply: 4.5 V to 36 V
    • Dual supplies: ±2.25 V to ±18 V
  • No phase reversal
  • Unity-gain stable
  • Extended high input common-mode range
    • (V+) − 4.4 V < VCM ≤ (V+)
  • Multiple channel options:
    • ADA4620-1 single channel
    • ADA4620-2 dual channel
ADA4620-2
36 V, Precision, Low Noise, 16.5 MHz JFET Op Amp with Rail-to-Rail Output
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Boost Regulators 1
ADP5070 RECOMMENDED FOR NEW DESIGNS 1 A/0.6 A, DC-to-DC Switching Regulator with Independent Positive and Negative Outputs
LDO Plus 1
LT3042 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator
Negative Linear Regulators (LDO) 1
LT3093 RECOMMENDED FOR NEW DESIGNS –20V, 200mA, Ultralow Noise, Ultrahigh PSRR Negative Linear Regulator
Positive Linear Regulators (LDO) 1
LT3032 Series Dual 150mA Positive/Negative Low Noise Low Dropout Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADA4620-2

Evaluating the ADA4620-2 36 V, Precision, Low Noise, 16.5 MHz JFET Op Amp

Features and Benefits

  • Full-featured evaluation board for the ADA4620-2
  • Enables quick prototyping
  • Provisions for user-defined circuit configuration
  • Footprint provision for a photodiode for rapid evaluation
  • Edge-mounted connectors and test point provisions

Product Details

The EVAL-ADA4620-2ARZ is an evaluation board designed for the ADA4620-2, a 36 V, precision, low noise, low offset drift, JFET op amp, available in an 8-lead SOIC package. The ADA4620-2 is preconfigured on this board as a unity-gain follower buffer. This four-layer evaluation board includes edge-mounted subminiature version A (SMA) connectors on both the inputs and outputs, facilitating efficient connections to test and measurement equipment or external circuits.

The evaluation board's ground plane, component placement, and power supply decoupling are optimized for maximum circuit flexibility and performance.

Additionally, the evaluation board features a variety of unpopulated resistor and capacitor pads, offering multiple choices and extensive flexibility for various application circuits and configurations, such as active loop filter, transimpedance amplifier (TIA), and charge amplifier. Furthermore, a combination of test points and edge-mounted SMA connectors are utilized for inputs, output, and signal measurements.

The evaluation board includes provisions for photodiode footprints, facilitating easy configuration of a TIA. Additionally, the evaluation board offers provisions for constructing various types of filters. To select specific component values and design filters, refer to https://tools.analog.com/en/filterwizard.

The ADA4620-2 data sheet covers the specifications, details of device operation, and application circuit configurations and guidance. Consult the data sheet with this user guide for a better understanding of the device operation, especially when powering up the evaluation board for the first time.

EVAL-ADA4620-2
Evaluating the ADA4620-2 36 V, Precision, Low Noise, 16.5 MHz JFET Op Amp

Latest Discussions

No discussions on ADA4620-2 yet. Have something to say?

Start a Discussion on EngineerZone®