AD5750-1

PRODUCTION

Industrial Current/Voltage Output Driver with Programmable Ranges

Part Models
6
1ku List Price
Starting From $3.10

Part Details

  • Current output ranges:
    4 mA to 20 mA, 0 mA to 20 mA or 0 mA to 24 mA, ±20 mA, and ±24 mA
    ±0.03% FSR total unadjusted error (TUE)
    ±5 ppm/°C typical output drift
  • Voltage output ranges:
    0 V to 5 V, 0 V to 10 V, ±5 V, and ±10 V, with 20% overrange
    ±0.02% FSR TUE
    ±3 ppm/°C typical output drift
  • Flexible serial digital interface
  • On-chip output fault detection
  • PEC error checking
  • Asynchronous CLEAR function
  • Flexible power-up condition to 0 V or tristate
  • Power supply range
    AVDD: +12 V (± 10%) to +24 V (± 10%)
    AVSS: −12 V (± 10%) to −24 V (± 10%)
  • Output loop compliance to AVDD − 2.75 V
  • Temperature range: −40°C to +105°C
  • 32-lead, 5 mm × 5 mm LFCSP package

AD5750-1
Industrial Current/Voltage Output Driver with Programmable Ranges
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
Hardware Ecosystem

Parts Product Life Cycle Description
Series Voltage References 3
ADR434 PRODUCTION Low Noise XFET® Voltage References with Current Sink and Source Capability
ADR392 PRODUCTION 4.096 V Micropower, Low Noise Precision Voltage Reference with Shutdown
ADR364 PRODUCTION Low Power, Low Noise Voltage Reference with Sink/Source Capability, 4.096 VOUT
Single-Channel Voltage Output D/A Converters 2
AD5660 PRODUCTION Single, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5750

AD5750 Evaluation Board

Product Details

The evaluation board can be connected to a PC via USB interface. Software is provided that can be used to program the registers of the AD5750 via the USB interface to the PC.

EVAL-AD5750
AD5750 Evaluation Board

Reference Designs

Basic analog output circuit for single channel
CN0203 Circuits from the lab

Flexible PLC/DCS Analog Output Module Using Only Two Analog Components

Features and Benefits

  • Programmable analog output
  • 16 bit resolution
  • .1% error with no missing codes
  • Ideal for PLC output modules
CN0203
Flexible PLC/DCS Analog Output Module Using Only Two Analog Components

Latest Discussions

No discussions on AD5750-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed