MAX9979

PRODUCTION

Dual 1.1Gbps Pin Electronics with Integrated PMU and Level-Setting DACs

Integrates Levels, Active Load, Driver, Comparator, and Switches, While Maintaining Discrete Device Performance

Part Models
2
1ku List Price
Starting From $52.92
Viewing:

Part Details

  • High Speed: 1.1Gbps at 1VP-P
  • Extremely Low Power Dissipation: 1.2W/Channel (Active Load Disabled)
  • Wide Voltage Range: -1.5V to +6.5V and Up to 13V VHH
  • Wide Voltage Swing Range: 50mVP-P to 13VP-P
  • Low-Leak Mode: 10nA max
  • Integrated Termination-on-the-Fly (3rd-Level Drive)
  • Integrated VHH High Voltage (4th-Level Drive)
  • Integrated Voltage Clamps
  • Integrated 20mA Active Load
  • Integrated Per-Pin PMU
  • Integrated Level-Setting CALDACs
  • Programmable Cable-Droop Compensation for Both Driver Output and Comparator Input
  • Programmable Driver Output Impedance
  • Four Slew-Rate Settings for Driver Output
  • Analog Measure Bus
  • Very Low Timing Dispersion
  • Minimal External Component Count
  • SPI-Compatible Serial Control Interface
  • 68-Pin Thermally Enhanced TQFN Package with Top-Side Heat Removal
MAX9979
Dual 1.1Gbps Pin Electronics with Integrated PMU and Level-Setting DACs
MAX9979: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9979EVKIT

Evaluation Kit for the MAX9979

Features and Benefits

  • High Speed: 1.1Gbps at 1VP-P
  • Extremely Low Power Dissipation: 1.2W/Channel (Active Load Disabled)
  • Wide Voltage Range: -1.5V to +6.5V and Up to 13V VHH
  • Low-Leak Mode: 10nA (max)
  • Integrated 16–Bit, Level-Setting DACs
  • Programmable Cable-Droop Compensation
  • Programmable Driver Output Impedance
  • Programmable Slew-Rate Control for Driver Output
  • Integrated Voltage Clamps
  • Integrated 20mA Active Load
  • Integrated Per-Pin PMU
  • Heatsink Included for Safe Operation
  • Windows 10 Compatible
  • USB-PC Connection (Cable Included)
  • Lead (Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9979 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX9979 dual-channel pin electronic driver, comparator, load, and PMU with integrated level-setting DACs. It includes SMA connections for the high-speed digital I/Os and the MAX9979 pin driver outputs. It is connected to the computer through the universal serial bus (USB) port. It also includes Windows® 10-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9979.

Applications

  • Memory ATE Testers
  • SOC ATE Testers

MAX9979EVKIT
Evaluation Kit for the MAX9979

Latest Discussions

Recently Viewed