MAX9850
PRODUCTIONStereo Audio DAC with DirectDrive® Headphone Amplifier
1.8V Stereo Audio DAC with Built-In DirectDrive Headphone Amplifier Designed for High-Performance, Space-Constrained Portable Applications
- Part Models
- 2
- 1ku List Price
- Starting From $2.92
Part Details
- 1.8V to 3.6V Single-Supply Operation
- 30mW Stereo Headphone Output Power with 1.8V Supply
- DirectDrive Outputs Eliminate DC-Blocking Capacitors
- 91dB PSRR at 1kHz
- Any Master Clock Up to 40MHz
- Flexible I²S-Compatible Digital Audio Interface
- I²C Headphone Volume and Mute Control
- Stereo Line Inputs and Outputs
- Clickless/Popless Operation
- 2-Wire (I²C)-Compatible Control Interface
- Available in 28-Pin Thin QFN Package
The MAX9850 is a low-power, high-performance stereo audio DAC with an integrated DirectDrive headphone amplifier. The MAX9850 is designed to meet the board space and performance requirements of portable devices such as cell phones and MP3 and portable DVD players.
The MAX9850 uses Maxim's DirectDrive headphone technology that produces a ground-biased analog audio output from a single supply, which allows for driving the headphones directly from the amplifier outputs without large DC-blocking capacitors. This feature saves board space, provides higher click/pop suppression, and improves low-frequency (bass) response. The architecture does not require the headphone jack to be biased to a DC voltage and thus allows for a conventional, grounded chassis design.
The MAX9850's flexible clocking circuitry utilizes any available system clock up to 40MHz, eliminating the need for an external PLL and multiple crystal oscillators. The DAC supports a wide range of sample rates from 8kHz to 48kHz in both master and slave modes, making the MAX9850 the easiest to use and most versatile audio DAC available. It can also be operated like traditional synchronous DACs, at any integer-oversampling ratio.
The audio DAC receives input data over a flexible 3-wire interface that supports left-justified, right-justified audio data, or I²S-compatible audio data. Stereo audio line inputs are provided to either mix analog audio with the digital input stream, or to drive the headphone outputs directly. Mode settings, headphone amplifier volume controls, and shutdown for both the headphone and line outputs are programmed through a 2-wire, I²C-compatible interface.
The MAX9850 is fully specified over the -40°C to +85°C extended temperature range and is available in a low-profile, 28-pin thin QFN package (5mm x 5mm x 0.8mm).
Request S/W Drivers
Applications
- Cell Phones/Smartphones
- MP3/Portable Multimedia Players
- Portable DVD Players
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 3
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9850ETI+ | 28-LFCSP-5X5X0.75 | ||
MAX9850ETI+T | 28-LFCSP-5X5X0.75 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 20, 2016 - 1612 ASSEMBLY |
||
MAX9850ETI+ | PRODUCTION | |
MAX9850ETI+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.