MAX9728
PRODUCTION60mW, DirectDrive, Stereo Headphone Amplifier with Shutdown
60mW DirectDrive Headphone Amplifiers Ideal for TV and Notebook Applications
- Part Models
- 6
- 1ku List Price
- Starting From $0.54
Part Details
- No Bulky DC-Blocking Capacitors Required
- Low-Power Shutdown Mode, < 0.1µA
- Adjustable Gain (MAX9728A) or Fixed -1.5V/V Gain (MAX9728B)
- Low 0.02% THD+N
- High PSRR (80dB at 1kHz) Eliminates LDO
- Integrated Click-and-Pop Suppression
- 4.5V to 5.5V Single-Supply Operation
- Low Quiescent Current (3.5mA)
- Available in Space-Saving Packages
- 12-Pin Thin QFN (3mm x 3mm x 0.8mm)
- 14-Pin TSSOP (5mm x 4.4mm x 1.1mm)
The MAX9728A/MAX9728B stereo headphone amplifiers are designed for display and notebook applications or portable equipment where board space is at a premium. These devices use a unique DirectDrive® architecture to produce a ground-referenced output from a single supply, eliminating the need for large DC-blocking capacitors, saving cost, board space, and component height. The MAX9728A offers an externally adjustable gain, while the MAX9728B has an internally preset gain of -1.5V/V. The MAX9728A/MAX9728B deliver up to 60mW per channel into a 32Ω load and have low 0.02% THD+N. An 80dB at 1kHz power-supply rejection ratio (PSRR) allows these devices to operate from noisy digital supplies without an additional linear regulator. Comprehensive click-and-pop circuitry suppresses audible clicks and pops on startup and shutdown.
The MAX9728A/MAX9728B operate from a single 4.5V to 5.5V supply, consume only 3.5mA of supply current, feature short-circuit and thermal-overload protection, and are specified over the extended -40°C to +85°C temperature range. The devices are available in tiny 12-pin Thin QFN (3mm x 3mm x 0.8mm) and 14-pin TSSOP packages (5mm x 4.4mm x 1.1mm).
Applications
- CRT TVs
- DVD Players
- LCD/PDP Displays
- Multimedia Monitors
- Notebook PCs
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9728AETC+ | 12-LFCSP-3X3X0.75 | ||
MAX9728AETC+T | 12-LFCSP-3X3X0.75 | ||
MAX9728AEUD+ | Thin Shrink Small-Outline Package | ||
MAX9728AEUD+T | Thin Shrink Small-Outline Package | ||
MAX9728BETC+ | 12-LFCSP-3X3X0.75 | ||
MAX9728BETC+T | 12-LFCSP-3X3X0.75 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX9728 yet. Have something to say?
Start a Discussion on EngineerZone®