MAX8856

PRODUCTION

USB/AC Adapter, Li+ Linear Battery Charger with Integrated 50mΩ Battery Switch in TDFN

Delivers Safe and Fast-Charging of Handheld Devices for a Single-Cell Li+ Battery from a USB/AC Adapter

Part Models
2
1ku List Price
Starting From $2.68

Part Details

  • Small, 3mm x 3mm Thermally Enhanced TDFN Package (0.8mm max height)
  • USB-Compliant Suspend Mode (20µA)
  • Selectable 100mA, 500mA, and Up to 1A Input Current Limits
  • USB or AC Adapter Input
  • +6V to +14V Input Overvoltage Protection
  • Input UVLO Below +4V Rising (3.5V Falling)
  • Automatic Current Sharing Between Battery Charging and System
  • Die Temperature Regulation (+100°C)
  • Low Dropout Voltage, 250mV at 0.5A
  • NTC Thermistor Input
  • Charge Status and Input-Supply Detection Flags
MAX8856
USB/AC Adapter, Li+ Linear Battery Charger with Integrated 50mΩ Battery Switch in TDFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Linear Battery Chargers 5
MAX1501 PRODUCTION Highly Integrated, Linear Battery Charger with Thermal Regulation for Portable Applications
MAX1508 PRODUCTION Linear Li+ Battery Charger with Integrated Pass FET, Thermal Regulation, and ACOK Flag in 3mm x 3mm TDFN
MAX1507 PRODUCTION Linear Li+ Battery Charger with Integrated Pass FET and Thermal Regulation in 3mm x 3mm Thin DFN
MAX1898 PRODUCTION Linear Charger for Single-Cell Li+ Battery
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8856 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed