MAX7358

PRODUCTION

1-to-8 I²C Bus Switches/Multiplexers with Bus Lock-up Detection, Isolation, and Notification

Industry's Only I²C Switches with Bus Lock-Up Detection, Isolation, and Notification

Part Models
4
1ku List Price
Starting From $2.13
Viewing:

Part Details

  • Bus Lock-Up Detection and Isolation (MAX7357, MAX7358)
  • Host Notification on Detection of Lock-Up (MAX7357, MAX7358)
  • Maintain Fault Diagnostic Information (MAX7357, MAX7358)
  • Dual-Function Active-Low RST/Active-Low INT Provides Lock-Up Notification and Hardware Reset (MAX7357, MAX7358)
  • Active-Low RST Input Resets I²C Interface (MAX7358)
  • 3 Address Control Inputs
  • Low RON Switches
  • Logic-Level Translation
  • Low 0.1µA (typ) Standby Current
  • Support Hot Insertion
  • 100kbps Standard-Mode or 400kbps Fast-Mode I²C Interface
  • Address Translation Allows Multiple Device with Same ID
  • 5.5V-Tolerant Inputs
  • 2.3V to 5.5V Supply
MAX7358
1-to-8 I²C Bus Switches/Multiplexers with Bus Lock-up Detection, Isolation, and Notification
MAX7356/MAX7357/MAX7358: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Serial Bus Buffers, Extenders, and Accelerators 3
MAX7369 PRODUCTION 4-Channel I²C Switches/Multiplexer
MAX7368 PRODUCTION 4-Channel I²C Switches/Multiplexer
MAX7367 PRODUCTION 4-Channel I²C Switches/Multiplexer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX7358EVKIT

Evaluation Kit for the MAX7356, MAX7357, and MAX7358

Features and Benefits

  • Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX7358 evaluation kit (EV kit) provides a proven design to evaluate the MAX7358 eight-channel I2C switch/multiplexer. The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX7358.

The MAX7358 EV kit has a built-in USB interface, allowing a PC to access the internal registers of the MAX7358, as well as providing power for the EV kit.

The MAX7358 EV kit PCB comes with a MAX7358EUG+ installed. The EV kit can also be used to evaluate the MAX7356 and MAX7357 by replacing the MAX7358 (U1). Contact the factory for free samples of the pin-compatible MAX7356EUG+ or MAX7357EUG+ devices.

Applications

  • Base Stations
  • Control and Automation Devices
  • Networking Equipment
  • RAID
  • Servers
  • SFP Control Interface

MAX7358EVKIT
Evaluation Kit for the MAX7356, MAX7357, and MAX7358

Latest Discussions

No discussions on max7358 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed