MAX6955

PRODUCTION

2-Wire Interfaced, 2.7V to 5.5V LED Display Driver with I/O Expander and Key Scan

2-Wire Interfaced, 2.7V to 5.5V LED Display Drivers with GPIO and Key Scan

Part Models
4
1ku List Price
Starting From $13.94

Part Details

  • Simplifies Driving 5 x 7 Matrix LED Displays
    • Drives Common-Cathode Monocolor and Bicolor LED Displays
    • Drives Up to 16 Digits 7-Segment, 8 Digits 14-Segment, 8 Digits 16-Segment, 128 Discrete LEDs, or a Combination of Digit Types
    • 2.7V to 5.5V Operation
  • Standard 2-Wire Interface Supports a Variety of Microprocessor Architectures
    • 400kbps 2-Wire I2C-Compatible Interface
  • Integrated Flexibility Supports Different Application Requirements
    • Built-In ASCII 104-Character Font for 14-Segment and 16-Segment Digits and Hexadecimal Font for 7-Segment Digits
    • 16-Step Digit-by-Digit Digital Brightness Control
    • Display Blanked on Power-Up
    • Automatic Blinking Control for Each Segment
    • 10µA (typ) Low-Power Shutdown (Data Retained)
  • Five GPIO Port Pins Can Be Configured as Key-Switch Reader to Scan and Debounce Up to 32 Switches with n-Key Rollover
    • IRQ Output when a Key Input Is Debounced
  • Slew-Rate-Limited Segment Drivers for Lower EMI
  • 36-Pin SSOP and 40-Pin DIP and TQFN Packages
  • Automotive Temperature Range Standard Covers Usage in Harsh Environments
MAX6955
2-Wire Interfaced, 2.7V to 5.5V LED Display Driver with I/O Expander and Key Scan
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Display Driver Electronics 10
MAX6950 PRODUCTION Serially Interfaced, +2.7V to +5.5V, 5- and 8-Digit LED Display Drivers
MAX6951 PRODUCTION Serially Interfaced, +2.7V to +5.5V, 5- and 8-Digit LED Display Drivers
MAX6954 PRODUCTION 4-Wire Interfaced, 2.7V to 5.5V LED Display Driver with I/O Expander and Key Scan
MAX7219 PRODUCTION Serially Interfaced, 8-Digit, LED Display Drivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX6955EVKIT

Evaluation Kit for the MAX6955

Features and Benefits

  • Proven PC Board Layout
  • Windows 95/98/ME/NT/2000/XP-Compatible Evaluation Software
  • 2-Wire Serial Interface
  • Sixteen 14-Segment Bright LEDs
  • Fully Assembled and Tested

Product Details

The MAX6955 evaluation kit (EV kit) is designed to evaluate the MAX6955 light-emitting diode (LED) display driver with a 2-wire interface. The EV kit board contains two MAX6955 LED display drivers on symmetrical sides of the board, allowing a 16-digit display using sixteen 14-segment alphanumeric LEDs. The DB-25 connector allows a PC's parallel (printer) port to provide the 2-wire interface. The Windows® software provides a friendly graphical user interface (GUI) to exercise the features of the MAX6955 by allowing on-the-fly text and numeric entry and access to all relevant registers. The software includes multiple tabs for accessing the various registers and maintains a consistent format with controls on the left side of the software's main window pertaining to U1, located on the left side of the EV kit board. Similarly, all the controls on the right side of the software's main window pertain to U2, located on the right side of the EV kit board. The EV kit board requires a 3.3VDC or 5VDC power supply and jumpers JU1-JU4 allow the user to manually modify the device address of U1 or U2.

Order the MAX6955EVKIT for comprehensive evaluation of the MAX6955 using a PC with an available parallel port.

Applications

  • Audio/Video Equipment
  • Automotive Electronics
  • Bar Graph Displays
  • Panel Meters
  • Set-Top Boxes
  • White Goods

MAX6955EVKIT
Evaluation Kit for the MAX6955

Latest Discussions