MAX5160

PRODUCTION

Low-Power Digital Potentiometers

First SOT23 Digital Potentiometer

Part Models
6
1ku List Price
Starting From $0.89

Part Details

  • 32 Tap Positions
  • 50kΩ, 100kΩ, and 200kΩ Resistance Values
  • 400Ω Wiper Resistance
  • ±25% Resistance Tolerance
  • 3-Wire Serial Data Input
  • ±1LSB DNL
  • ±0.5LSB INL
  • 100nA Supply Current
  • +2.7V to +5.5V Single-Supply Operation
  • Power-On Reset: Wiper Goes to Midscale (position 16)
  • ±2kV ESD Protection
  • Small-Footprint Packages
    • 6-Pin SOT23 (MAX5161)
    • 8-Pin µMAX (MAX5160)
  • Glitchless Switching Between the Resistor Taps
MAX5160
Low-Power Digital Potentiometers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5160 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed