MAX4999

PRODUCTION

USB 2.0 Hi-Speed Differential 8:1 Multiplexer

Industry's First 8:1 USB Mux Supports USB 2.0 Hi-Speed Data Rates for Extremely Fast Switching

Part Models
2
1ku List Price
Starting From $3.45

Part Details

  • Increased Flexibility and Performance
    • Multiplexer Supports USB 2.0 Standard
    • -3dB Bandwidth: 1200MHz (typ)
  • Low On-Resistance and Power Management Features Minimize System Losses
    • 6.5Ω (typ) On-Resistance (RON)
    • Single +3.0V to +3.6V Power-Supply Voltage
    • Enable Input Puts All Channels in High-Impedance State (Standby Mode)
    • Low Operating Current (1µA) and Ultra-Low Quiescent Current (30nA) in Standby Mode
  • Reduce Component Count and Design Complexity
    • Low Threshold Eliminates the Need for Translators in 1.8V Low-Voltage Systems
  • Saves Board Space
    • 32-Pin, 5mm x 5mm, TQFN Package
MAX4999
USB 2.0 Hi-Speed Differential 8:1 Multiplexer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed