MAX4989

PRODUCTION

USB 2.0 Hi-Speed 2 of 4 Crosspoint Switch

The MAX4989 Features a Low On-Resistance and Low On-Capacitance Switching- Architecture Ideal for Notebook Applications

Part Models
2
1ku List Price
Starting From $3.04

Part Details

  • Single +2.7V to +5.5V Supply Voltage
  • Low 1µA (typ) Supply Current
  • -3dB Bandwidth: 1GHz (typ)
  • Low 5Ω (typ) RON
  • High-Impedance Shutdown Mode
  • Logic Inputs Control Signal Routing
  • +1.8V CMOS-Logic Compatible
  • Ultra-Small 14-Pin, 3mm x 3mm, TDFN Package
MAX4989
USB 2.0 Hi-Speed 2 of 4 Crosspoint Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX4989EVKIT

Evaluation Kit for the MAX4989

Features and Benefits

  • USB Connectors for Inputs and Outputs
  • USB Powered (Cable Included)
  • Eye Diagram Test Circuit with SMA Input/Output
  • Jumper-Selectable USB Channel Connection
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX4989 evaluation kit (EV kit) provides a proven design to evaluate the MAX4989 Hi-Speed 2-of-4 USB 2.0 crosspoint switch. The EV kit contains two sub circuits, a typical USB crosspoint switch application (top half), and a test circuit (bottom half).

The USB crosspoint switch application circuit is USB powered by the USB host. USB input/output connectors are also provided to easily interface with USB devices. All USB signal traces are 90Ω differential controlled-impedance traces.

A separate test circuit is also provided at the bottom of the MAX4989 EV kit for eye diagram evaluation using SMA connections and 90Ω controlled-impedance traces.

The MAX4989 EV kit PCB comes with two MAX4989ETD+ devices installed. The MAX4989ETD+ is available in a lead(Pb)-free 14-pin, 3mm x 3mm TDFN package.

Applications

  • Notebook Computers

MAX4989EVKIT
Evaluation Kit for the MAX4989

Latest Discussions