MAX4947

PRODUCTION

Hex SPDT Data Switch

Part Models
3
1ku List Price
Starting From $3.94
Viewing:

Part Details

  • Multiplex SDIO or Memory Stick Interfaces
  • Ideal for High Speed Switching Applications
    • Low On-Resistance 4Ω (typ)
    • Low-Capacitance Switches, 30pF (typ)
  • Minimize Switching Foot print through High Integration
    • MAX4947 triple double-pole/double-throw (DPDT) switch
    • MAX4748 hex single-pole/double-throw (SPDT) switch
    • One control logic input
    • Small 25-Bump UCSP™ (2.5mm x 2.5mm) or 24- TQFN (4mm x 4mm)
  • Wide Supply Capability
    • 1.8V to 5.5V Supply Voltage Range Rail-to-Rail Signal Handling
MAX4947
Hex SPDT Data Switch
MAX4947, MAX4948: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 1
MAX4910 PRODUCTION Quad-SPDT Clickless Audio Switches with Negative Signal Handling
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX4948EVKIT

Evaluation Kit for the MAX4948

Features and Benefits

  • Powered by Host Interface
  • Customized PCB
  • SD PCB Plug (1.4mm Thickness)
  • On-Board SD Card Sockets (P1, P2)
  • On-Board Power Indicator (LED1)

Product Details

The MAX4948 evaluation kit (EV kit) evaluates the MAX4948 hex single-pole/double-throw (SPDT) data switch. The EV kit utilizes the MAX4948 in a Secure Digital (SD) card application. The EV kit provides two SD card sockets and a single SD card printed-circuit board (PCB) plug. The supply voltage provided by the host interface powers the MAX4948 IC and any connected SD memory cards.

The MAX4948 EV kit is a customized PCB with an SD plug designed into the board. The PCB plug is designed to resemble an SD memory card's mechanical dimensions. The PCB plug measures 50.8mm x 24mm x 1.4mm. The mechanical specifications of an actual SD memory card can be obtained from the SD Card Association.

Applications

  • Cell Phones
  • PDAs
  • SDIO/Memory Stick
  • UART Signal Switching
  • USB Signal Switching

MAX4948EVKIT
Evaluation Kit for the MAX4948

Latest Discussions

No discussions on max4947 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed