MAX4928B

PRODUCTION

DisplayPort/PCIe Passive Switches

The MAX4928A/MAX4928B Route Signals Between a GMCH and Either a PCIe 2.0 Socket or DisplayPort Connector

Part Models
2
1ku List Price
Starting From $4.77

Part Details

  • Single +3.3V Power Supply Voltage
  • Supports PCIe Gen I, Gen II, and DisplayPort
    • Data Rates > 5Gbps
  • Excellent Return Loss > 12dB at 2.5GHz
  • Six Bidirectional Pairs of Switches
    • All Switching in One Device
  • Low 800µA (max) Supply Current
  • Small 5mm x 11mm, 56-Pin TQFN Package
  • Industry Standard Pinouts
MAX4928B
DisplayPort/PCIe Passive Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions