MAX4927

PRODUCTION

1000 Base-T, ±15kV ESD Protection LAN Switch

High-Speed Analog Switch for Gigabit Ethernet Applications that Switch the Signals from Two Interface Transformers and Connect Them to a Single Ethernet Controller

Part Models
2
1ku List Price
price unavailable

Part Details

  • ESD Protection
    • ±15kV–IEC 61000-4-2 Air-Gap Discharge
    • ±8kV–IEC 61000-4-2 Contact Discharge
    • ±15kV–Human Body Model
  • Single +3.0V to +3.6V Power-Supply Voltage
  • Low 4Ω (typ), 6.5Ω (max) On-Resistance (RON)
  • Ultra-Low 8pF (typ) On-Capacitance (CON)
  • -23dB Return Loss (100MHz)
  • -3dB Bandwidth: 650MHz
  • Optimized Pin Out for Easy Transformer and PHY Interface
  • Built-In LED Switches for Switching Indicators to Docking Station
  • Low 450µA (max) Quiescent Current
  • Bidirectional 8 to 16 Multiplexer/Demultiplexer
  • Standard Pin Out, Matching the PI3L500-A and STMUX1000L
  • Space-Saving Lead-Free Package
    • 56-Pin, 5mm x 11mm, TQFN Package
MAX4927
1000 Base-T, ±15kV ESD Protection LAN Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LAN Switches 3
MAX4892 PRODUCTION 10/100/1000 Base-T Ethernet LAN Switch
MAX4891 PRODUCTION 10/100/1000 Base-T Ethernet LAN Switch
MAX4890 PRODUCTION 10/100/1000 Base-T Ethernet LAN Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed