MAX4910

PRODUCTION

Quad-SPDT Clickless Audio Switches with Negative Signal Handling

Part Models
2
1ku List Price
Starting From $2.92

Part Details

  • Distortion-Free Negative Signal Throughput Down to VCC -5.5V
  • Internal Shunt Resistors Reduce Click-and-Pop Sounds
  • High PSRR Reduces Supply Noise
  • Low On-Resistance (0.37Ω)
  • 0.1Ω Channel-to-Channel Matching
  • 0.35Ω On-Resistance Flatness
  • +1.8V to +5.5V Single-Supply Voltage
  • -80dB Crosstalk (20kHz)
  • -90dB Off-Isolation (20kHz)
  • 0.05% Total Harmonic Distortion
  • Enable Control (MAX4911)
  • 10nA Leakage Current
  • 150nA Supply Current
  • MAX4910
    Quad-SPDT Clickless Audio Switches with Negative Signal Handling
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
    No discussions on MAX4910 yet. Have something to say?

    Start a Discussion on EngineerZone®