MAX4901

PRODUCTION

Low-RON, Dual-SPST/Single-SPDT Clickless Switches with Negative Rail Capability

Part Models
4
1ku List Price
Starting From $1.14
Viewing:

Part Details

  • Distortion-Free Signal Throughput Down to VCC - 5.5V
  • Comparator for Headphone or Mute Detection (MAX4905)
  • Clickless Switches with Internal Shunt Resistors (MAX4902/MAX4904/MAX4905)
  • 0.6Ω (typ) Low On-Resistance (RON)
  • 0.25Ω On-Resistance Flatness
  • +1.8V to +5.5V Supply Voltage
  • 0.04% THD
  • MAX4901
    Low-RON, Dual-SPST/Single-SPDT Clickless Switches with Negative Rail Capability
    MAX4901, MAX4902, MAX4903, MAX4904, MAX4905: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Analog Switches Multiplexers 2
    MAX4762 PRODUCTION Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
    MAX4764 PRODUCTION Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
    Product 2
    MAX4763 Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
    MAX4765 Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on max4901 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed