MAX4887

LAST TIME BUY

Triple Video Switch

Complete VGA Switch for Reduced Complexity, Cost Savings, and Simplification of Analog RGB Interface in Video-Switching Applications

Part Models
2
1ku List Price
price unavailable

Part Details

  • +3V/+5V Single-Supply Operation
  • Low RON
    • 5Ω (V+ = 5V)
  • Low 10pF (typ) CON
  • Global ENABLE Input to Turn On/Off Switches
  • Break-Before-Make Switching
  • ±8kV HBM ESD Protection on I/Os
  • Less than 1mA Supply Current (Charge Pump Enabled)
  • Less than 3µA Standby Mode
  • Charge-Pump Noise Lower than 1.5mVP-P
  • Flowthrough Layout for Easy Board Layout
  • Space-Saving Lead-Free (3mm x 3mm) 16-Pin TQFN Package
MAX4887
Triple Video Switch
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Design Note 1

Technical Articles 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions