MAX4855

PRODUCTION

0.75Ω, Dual SPDT Audio Switch with Integrated Comparators

Part Models
2
1ku List Price
Starting From $2.28

Part Details

  • Audio Signal Routing
  • 0.75Ω On-Resistance
  • 0.18Ω On-Resistance Flatness
  • 0.07Ω Channel-to-Channel Matching
  • Rail-to-Rail Signal Handling
  • 2 Integrated Comparators
  • 1.8V Logic Compatible
  • 2V to 5.5V Supply Range
  • Available in a Space-Saving (3mm x 3mm), 16-Pin TQFN Package
MAX4855
0.75Ω, Dual SPDT Audio Switch with Integrated Comparators
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
No discussions on MAX4855 yet. Have something to say?

Start a Discussion on EngineerZone®