MAX4814E

PRODUCTION

DVI™/HDMI 2:4 Low-Frequency Fanout Switch

An HDMI Switch Handling All Low-Frequency Signals Necessary to Switch Two Input Sources and Supply to Any of Four Outputs

Part Models
2
1ku List Price
Starting From $9.11

Part Details

  • +5V/Drain Switched
  • HPD (Hot-Plug Detect) Switching
  • DDC (Display Data Channel) Switching
  • Direct Entry or I²C Control
  • Low 1µA Quiescent Current
  • ±6kV Human Body Model (HBM) ESD Protection on Switch I/Os
  • Companion IC to the MAX3845
  • Provides I²C Control for the MAX3845
  • Compact 64-Pin, 10mm x 10mm TQFP Package
  • Optimized Layout to Support 4:4 or 2:8 Configuration with Two Devices
MAX4814E
DVI™/HDMI 2:4 Low-Frequency Fanout Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX4814EEVKIT

Evaluation Kit for the MAX3845 and MAX4814E

Features and Benefits

  • Full 4-Output Fanout
  • Independent DDC Routing to Any Output from Each Input with Priority to Input 1
  • DVI-I and HDMI Connectors
  • Supports Full 1080p and 1920 x 1200 Resolutions
  • Input 2 Includes MAX3815 for Extended Cable Usage Up to 60 Meters
  • Independent Selection of Preemphasis Level on Each Output
  • All TMDS I/Os Feature 15kV HBM ESD Protection
  • Wall-Plug Power-Supply Operation
  • Fully Assembled and Tested

Product Details

The MAX3845/MAX4814E evaluation kit (EV kit) is an assembled demonstration board that provides in-system evaluation of the MAX3845 DVI™/HDMI™ 2:4 TMDS® fanout/buffer and the MAX4814E 2:4 low-frequency switch. The input and output connections are made through Molex DVI and HDMI connectors for direct connection to DVI and HDMI cables.

An AC-to-DC wall-plug power adapter is included to provide power for the board. The board contains DC-DC conversion circuitry to allow operation of the +3.3V-supplied MAX3845 from the +5V DC wall-plug source.

Applications

  • Digital Signage and Industrial Display
  • DVI/HDMI Crosspoint Switches
  • DVI/HDMI Distribution Amplifiers
  • Home A/V Receivers
  • PC Monitor Distribution

MAX3845EVKIT

Evaluation Kit for the MAX3845 and MAX4814E

Features and Benefits

  • Full 4-Output Fanout
  • Independent DDC Routing to Any Output from Each Input with Priority to Input 1
  • DVI-I and HDMI Connectors
  • Supports Full 1080p and 1920 x 1200 Resolutions
  • Input 2 Includes MAX3815 for Extended Cable Usage Up to 60 Meters
  • Independent Selection of Preemphasis Level on Each Output
  • All TMDS I/Os Feature 15kV HBM ESD Protection
  • Wall-Plug Power-Supply Operation
  • Fully Assembled and Tested

Product Details

The MAX3845/MAX4814E evaluation kit (EV kit) is an assembled demonstration board that provides in-system evaluation of the MAX3845 DVI™/HDMI™ 2:4 TMDS® fanout/buffer and the MAX4814E 2:4 low-frequency switch. The input and output connections are made through Molex DVI and HDMI connectors for direct connection to DVI and HDMI cables.

An AC-to-DC wall-plug power adapter is included to provide power for the board. The board contains DC-DC conversion circuitry to allow operation of the +3.3V-supplied MAX3845 from the +5V DC wall-plug source.

Applications

  • Digital Signage and Industrial Display
  • DVI/HDMI Crosspoint Switches
  • DVI/HDMI Distribution Amplifiers
  • Home A/V Receivers
  • PC Monitor Distribution

MAX4814EEVKIT
Evaluation Kit for the MAX3845 and MAX4814E
MAX3845EVKIT
Evaluation Kit for the MAX3845 and MAX4814E

Latest Discussions

No discussions on MAX4814E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed