MAX4802A

PRODUCTION

Low-Charge-Injection, 8-Channel, High-Voltage Analog Switches with 20MHz Serial Interface

Series Offers Low Charge Injection, Low Capacitance, and Fast SPI Interface

Part Models
2
1ku List Price
Starting From $26.47

Part Details

  • Fast SPI™ Interface 20MHz
  • Pin-Compatible Replacement for Supertex HV2203 (MAX4800A)
  • Pin-Compatible Replacement for Supertex HV2303 (MAX4802A)
  • Flexible High-Voltage Supplies Up to VPP - VNN = 200V
  • Low-Charge-Injection, Low-Capacitance 22Ω Switches
  • DC to 50MHz Analog-Signal Frequency Range
  • -77dB Off-Isolation at 5MHz
  • Low 10µA Quiescent Current
  • Integrated Bleed Resistors (MAX4802A Only)
  • Available in Standard PLCC, LQFP, and CSBGA Packages
MAX4802A
Low-Charge-Injection, 8-Channel, High-Voltage Analog Switches with 20MHz Serial Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed