MAX4754

PRODUCTION

0.5Ω, Quad SPDT Switches in UCSP/QFN

Saves space, excellent linearity and low distortion, on-resistance

Part Models
2
1ku List Price
Starting From $3.16

Part Details

  • Data and Audio-Signal Routing
  • Low RON (0.5Ω typ) Audio Switches
  • 0.1Ω (typ) Channel-to-Channel Matching
  • 0.2Ω (typ) On-Resistance Flatness
  • 0.035% (typ) THD
  • Improved Power-Supply Current for Non-Rail-to-Rail Control Logic Inputs (MAX4754A/MAX4756A)
  • +1.8V to +5.5V Supply Range
  • Rail-to-Rail Signal Handling
  • 16-Bump UCSP (2mm x 2mm)
MAX4754
0.5Ω, Quad SPDT Switches in UCSP/QFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 1
MAX4780 PRODUCTION 0.7Ω , Low-Voltage, Quad 2:1 Analog Multiplexers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX4754AEVKIT

Evaluation Kit for the MAX4754A

Features and Benefits

  • Data and Audio Signal Routing
  • Low RON (0.5Ω typ) Audio Switches
  • +1.8V to +5.5V Supply Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX4754A evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that demonstrates the capabilities of the MAX4754A 0.5Ω, quad single-pole, double-throw (SPDT) switch with dual control lines. The EV kit comes with the MAX4754AETE+ installed.

Applications

  • Audio-Signal Routing
  • Cell Phones
  • Notebook Computers
  • PDAs/Handheld Devices
  • Speaker-Headset Switching

MAX4754AEVKIT
Evaluation Kit for the MAX4754A

Latest Discussions

No discussions on MAX4754 yet. Have something to say?

Start a Discussion on EngineerZone®