MAX4751

PRODUCTION

0.9Ω, Low-Voltage, Single-Supply Quad SPST Analog Switches

Part Models
4
1ku List Price
Starting From $2.83
Viewing:

Part Details

  • Low RON
    • 0.9Ω max (+3V Supply)
    • 2.5Ω max (+1.8V Supply)
  • On-Resistance Flatness: 0.1Ω max (+3V)
  • RON Matching
    • 0.12Ω max (+3V Supply)
    • 0.25Ω max (+1.8V Supply)
  • +1.6V to +3.6V Single-Supply Operation
  • Available in 16-Pin QFN and 3mm x 3mm Packages
  • 1.8V CMOS Logic Compatible (+3V Supply)
  • High Current-Handling Capacity (100mA Continuous)
  • Fast Switching: tON = 30ns, tOFF = 25ns
MAX4751
0.9Ω, Low-Voltage, Single-Supply Quad SPST Analog Switches
MAX4751, MAX4752, MAX4753: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4751 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed