MAX4742

PRODUCTION

0.8Ω, Low-Voltage, Single-Supply Dual SPST Analog Switches

Part Models
4
1ku List Price
Starting From $1.88

Part Details

  • Low RON:
    • 0.8Ω max (+3V Supply)
    • 2.5Ω max (+1.8V Supply)
  • 0.18Ω max RON Flatness (+3V Supply)
  • +1.6V to +3.6V Single-Supply Operation
  • Available in SOT23 and µMAX Packages
  • High-Current Handling Capacity (150mA continuous)
  • 1.8V CMOS Logic Compatible (+3V Supply)
  • Fast Switching: tON = 24ns, tOFF = 16ns
MAX4742
0.8Ω, Low-Voltage, Single-Supply Dual SPST Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4742 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed