MAX4719

PRODUCTION

20Ω, 300MHz Bandwidth, Dual SPDT Analog Switch in UCSP

Part Models
2
1ku List Price
Starting From $1.77

Part Details

  • -3dB Bandwidth: >300MHz
  • Low 15pF On-Channel Capacitance
  • Single-Supply Operation from +1.8V to +5.5V
  • 20Ω RON (max) Switch
    • 0.4Ω (max) RON Match (+3.0V Supply)
    • 1.2Ω (max) RON Flatness (+3.0V Supply)
  • Rail-to-Rail Signal Handling
  • High Off-Isolation: -55dB (10MHz)
  • Low Crosstalk: -80dB (10MHz)
  • Low Distortion: 0.03%
  • +1.8V CMOS-Logic Compatible
  • <0.5nA Leakage Current at +25°C
MAX4719
20Ω, 300MHz Bandwidth, Dual SPDT Analog Switch in UCSP
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX4719 yet. Have something to say?

Start a Discussion on EngineerZone®