MAX4680

PRODUCTION

1.25Ω, Dual, SPST, CMOS Analog Switch

Part Models
7
1ku List Price
Starting From $6.83
Viewing:

Part Details

  • Low On-Resistance (1.25Ω max)
  • Guaranteed RON Match Between Channels (0.3Ω max)
  • Guaranteed RON Flatness Over Specified Signal Range (0.3Ω max)
  • Rail-to-Rail Signal Handling
  • Guaranteed Break-Before-Make (MAX4700)
  • +4.5V to +36V Single-Supply Operation
  • ±4.5V to ±20V Dual-Supply Operation
  • TTL/CMOS-Compatible Control Inputs
  • > 2kV ESD Protection per Method 3015.7
MAX4680
1.25Ω, Dual, SPST, CMOS Analog Switch
MAX4680, MAX4690, MAX4700: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4680 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed