MAX4677

PRODUCTION

2Ω, Quad, SPST, CMOS Analog Switches

Part Models
2
1ku List Price
Starting From $4.48
Viewing:

Part Details

  • On-Resistance 1.6Ω max
  • On-Resistance Flatness 0.4Ω max
  • On-Resistance Matching 0.3Ω max
  • Dual ±2.7V to ±5.5V or Single +2.7V to +11V Supply Range
  • TTL/CMOS-Logic Compatible
  • Crosstalk -84dB at 1MHz
  • Off-Isolation -65dB at 1MHz
  • -3dB Bandwidth: 66MHz
  • Rail-to-Rail Signal Range
MAX4677
2Ω, Quad, SPST, CMOS Analog Switches
MAX4677, MAX4678, MAX4679: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 1
MAX391 PRODUCTION Precision, Quad, SPST Analog Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4677 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed