MAX4675

PRODUCTION

3Ω Single SPST Analog Switches

Lowest On-Resistance, Dual Supply SPST Analog Switches in SOT23-6

Part Models
2
1ku List Price
Starting From $1.32
Viewing:

Part Details

  • 3Ω (max) RON
  • 0.7Ω (max) RON Flatness
  • Dual ±2.7V to ±5.5V or Single +2.7V to +5.5V Supply Range
  • Off-Isolation
    • -75dB at 1MHz, Dual Supply
    • -65dB at 1MHz, Single Supply
  • -3dB Bandwidth 250MHz
  • Rail-to-Rail Signal Handling
MAX4675
3Ω Single SPST Analog Switches
MAX4675, MAX4676: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 2
MAX4516 PRODUCTION Dual-Supply, Low On-Resistance, SPST, CMOS Analog Switches
MAX4517 PRODUCTION Dual-Supply, Low On-Resistance, SPST, CMOS Analog Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4675 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed