MAX4667

PRODUCTION

2.5Ω, Dual, SPST, CMOS Analog Switches

Part Models
2
1ku List Price
Starting From $6.47

Part Details

  • Low On-Resistance (2.5Ω max)
  • Guaranteed RON Match Between Channels (0.5Ω max)
  • Guaranteed RON Flatness over Specified Signal Range (0.5Ω max)
  • Guaranteed Break-Before-Make (MAX4669)
  • Rail-to-Rail Signal Handling
  • Guaranteed ESD Protection >2kV per Method 3015.7
  • +4.5V to +36V Single-Supply Operation
  • ±4.5V to ±20V Dual-Supply Operation
  • TTL/CMOS-Compatible Control Inputs
MAX4667
2.5Ω, Dual, SPST, CMOS Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX4667 yet. Have something to say?

Start a Discussion on EngineerZone®