MAX4659
PRODUCTIONHigh-Current, 25Ω, SPDT, CMOS Analog Switches
- Part Models
- 4
- 1ku List Price
- Starting From $2.84
Part Details
- High Continuous Current Handling
- 150mA Continuous Current (MAX4660)
- 75mA Continuous Current (MAX4659)
- High Peak Current Handling
- 200mA Peak Current (MAX4660)
- 150mA Peak Current (MAX4659)
- 25Ω max On-Resistance (±15V Supplies)
- VL Supply Not Required
- 1.5Ω max RON Flatness (±15V Supplies)
- Rail-to-Rail Signal Handling
- +12V Single Supply or ±15V Dual-Supply Operation
- Pin Compatible with DG419, MAX319
The MAX4659/MAX4660 are medium voltage CMOS analog switches with a low on-resistance of 25Ω max specifically designed to handle large switch currents. With a switch capability of up to 200mA peak current and 150mA continuous current (MAX4660), and up to 150mA peak current and 75mA continuous current (MAX4659), these parts can switch loads as low as 50Ω. They can replace reed relays with a million times the speed and a virtually unlimited number of lifetime cycles. Normal power consumption is only 3mW, whether the switch is on or off. These parts are TTL/CMOS compatible and will switch any voltage within their power-supply range.
The devices are single-pole/double-throw (SPDT) switches. The MAX4659/MAX4660 contain one normally closed (NC) switch and one normally open (NO) switch. The MAX4659/MAX4660s' power-supply range is from ±4.5V to ±20V for dual-supply operation and +9V to +40V for single-supply operation. These switches can operate from any combination of supplies, within a 40V V+ to V- range. They conduct equally well in either direction and can handle rail-to-rail analog signals. The off-leakage current is only 1nA max at TA = +25°C. The MAX4659 is available in 8-pin µMAX® and SO packages. The MAX4660 is available in thermally enhanced exposed paddle µMAX and SO packages.
Applications
- Audio Systems
- Audio-Signal Routing
- Communication Systems
- PBX/PABX Systems
- PC Multimedia Boards
- Redundant/Backup Systems
- Relay Replacement
- Test Equipment
- XDSL Modems
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4659ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX4659ESA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX4659EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX4659EUA+T | Micro-MAX, Thin Shrink Small-Outline |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX4659ESA+ | PRODUCTION | |
MAX4659ESA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
SPICE Model 1
Latest Discussions
No discussions on max4659 yet. Have something to say?
Start a Discussion on EngineerZone®