MAX4632
PRODUCTIONFault-Protected, High-Voltage, Dual Analog Switches
- Part Models
- 4
- 1ku List Price
- Starting From $5.84
Part Details
- Fault Protection
- ±40V with Power Off
- ±36V with ±15V Supplies (MAX4631/MAX4633)
- ±25V with ±15V Supplies (MAX4632)
- Rail-to-Rail Signal Handling
- No Power-Supply Sequencing Required
- All Switches Off with Power Off
- Output Clamped to Appropriate Supply Voltage During Fault Condition; No Transition Glitch
- 85Ω (max) Signal Paths with ±15V Supplies
- ±4.5V to ±18V Dual Supplies
- +9V to +36V Single Supply
- Low Power Consumption: <6mW
- Pin Compatible with Industry-Standard DG401/DG403/DG405
- TTL- and CMOS-Logic Compatible Inputs with Single +9V to +15V, or ±15V Supplies
The MAX4631/MAX4632/MAX4633 high-voltage, dual analog switches are pin compatible with the industry-standard DG401/DG403/DG405. They upgrade the existing devices with fault-protected inputs and rail-to-rail signal handling capabilities. The MAX4631/MAX4632/MAX4633's normally open (NO) and normally closed (NC) terminals are protected from overvoltage faults up to 36V during power-up or power-down. During a fault condition, these terminals become open circuit and only nanoamperes of leakage current flow from the source, yet the switch output (COM_) continues to furnish up to 18mA of the appropriate polarity supply voltage to the load. This ensures unambiguous rail-to-rail outputs when a fault begins and ends. On-resistance is 85Ω (max) at +25°C and is matched between switches to 6Ω (max). Off-leakage current is only 0.5nA at +25°C and 5nA at +85°C.
The MAX4631 has two NO single-pole/single-throw (SPST) switches. The MAX4632 has two NO/NC single-pole/double-throw (SPDT) switches. The MAX4633 has two NO double-pole/single-throw (DPST) switches.
These CMOS switches operate with dual power supplies ranging from ±4.5V to ±18V or a single supply between +9V and +36V. All digital inputs have +0.8V and +2.4V logic thresholds, ensuring both TTL- and CMOS-logic compatibility when using ±15V or a single +12V supply.
Applications
- Automated Test Equipment (ATE)
- Avionics
- Data Acquisition
- Industrial and Process Control Systems
- Redundant/Backup Systems
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4632CSE+ | 16-SOIC_N-150_MIL | ||
MAX4632CSE+T | 16-SOIC_N-150_MIL | ||
MAX4632ESE+ | 16-SOIC_N-150_MIL | ||
MAX4632ESE+T | 16-SOIC_N-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max4632 yet. Have something to say?
Start a Discussion on EngineerZone®