MAX4620

PRODUCTION

±15kV ESD-Protected, Low-Voltage, Quad, SPST, CMOS Analog Switches

±15kV ESD-Protected, Low-Voltage, Quad SPST Switches

Part Models
4
1ku List Price
Starting From $2.08

Part Details

  • ESD-Protected NO/NC Pins
    • ±15kV Human Body Model
    • ±15kV IEC 1000-4-2 Air-Gap Discharge
    • ±8kV IEC 1000-4-2 Contact Discharge
  • Pin Compatible with Industry-Standard 74HC4066, MAX4066, MAX4610/MAX4611/MAX4612
  • Guaranteed On-Resistance
    • 70Ω (max) at 5V
    • 120Ω (max) at 3V
  • On-Resistance Flatness
    • 2Ω (typ) at 5V
    • 6Ω (typ) at 3V
  • On-Resistance Matching
    • 0.5Ω (typ) at 5V
    • 0.6Ω (typ) at 3V
  • Guaranteed 0.5nA Leakage Current at TA = +25°C
  • +2V to +12V Single-Supply Voltage
  • TTL/CMOS-Logic Compatible
  • Low Distortion: 0.015%
  • -3dB Bandwidth: > 300MHz
  • Rail-to-Rail Signal Range
MAX4620
±15kV ESD-Protected, Low-Voltage, Quad, SPST, CMOS Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 4
MAX4561 PRODUCTION ±15kV ESD-Protected, Low-Voltage, SPDT/SPST, CMOS Analog Switches
MAX4568 PRODUCTION ±15kV ESD-Protected, Low-Voltage, SPDT/SPST, CMOS Analog Switches
MAX4569 PRODUCTION ±15kV ESD-Protected, Low-Voltage, SPDT/SPST, CMOS Analog Switches
MAX4575 PRODUCTION ±15kV ESD-Protected, Low-Voltage, Dual, SPST, CMOS Analog Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4620 yet. Have something to say?

Start a Discussion on EngineerZone®