MAX4562

PRODUCTION

Serially Controlled, Clickless Audio/Video Switches

Part Models
4
1ku List Price
Starting From $3.86
Viewing:

Part Details

  • Selectable Soft-Switching Mode for "Clickless" Audio Operation
  • 30Ω max On-Resistance
  • Audio Performance
    • -85dB Off-Isolation at 20kHz
    • -85dB Crosstalk at 20kHz
    • -0.007% THD
  • Video Performance
    • -55dB Off-Isolation at 10MHz
    • -55dB Crosstalk at 10MHz
  • T-Switch Configurable for Improved Off-Isolation
  • Serial Interface
    • 2-Wire I²C-Compatible (MAX4562)
    • 3-Wire SPI/QSPI/MICROWIRE-Compatible (MAX4563)
  • Single-Supply Operation from +2.7V to +5.5
MAX4562
Serially Controlled, Clickless Audio/Video Switches
MAX4562, MAX4563: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4562 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed