MAX4558

PRODUCTION

±15kV ESD-Protected, Low-Voltage, CMOS Analog Multiplexers Switches

Part Models
8
1ku List Price
Starting From $2.51
Viewing:

Part Details

  • ESD-Protected X, Y, Z and X_, Y_, Z_ Pins
    • ±15kV (Human Body Model)
    • ±12kV (IEC 1000-4-2, Air-Gap Discharge)
    • ±8kV (IEC 1000-4-2, Contact Discharge)
  • Pin-Compatible with Industry-Standard 74HC4051/74HC4052/74HC4053
  • Guaranteed On-Resistance
    • 220Ω with Single +5V Supply
    • 160Ω with ±5V Supply
  • RON Match Between Channels: 2Ω (typ)
  • Guaranteed Low leakage Currents
    • 1nA Off-Leakage (at +25°C)
    • 1nA On-Leakage (at +25°C)
  • TTL-Compatible Inputs with +5V/±5V Supplies
  • Low Distortion: < 0.02% (600Ω)
  • Low Crosstalk: < -93dB (50Ω
  • High Off-Isolation: < -96dB (50Ω)
MAX4558
±15kV ESD-Protected, Low-Voltage, CMOS Analog Multiplexers Switches
MAX4558, MAX4559, MAX4560: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4558 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed