MAX4545

PRODUCTION

Quad/Dual, Low-Voltage, Bidirectional RF/Video Switches

Part Models
8
1ku List Price
Starting From $4.03

Part Details

  • Low 50Ω Insertion Loss: -1dB at 100MHz
  • High 50Ω Off Isolation: -80dB at 10MHz
  • Low 50Ω Crosstalk: -80dB at 10MHz
  • DC to 300MHz -3dB Signal Bandwidth
  • 20Ω Signal Paths with ±5V Supplies
  • 1Ω Signal-Path Matching with ±5V Supplies
  • 0.5Ω Signal-Path Flatness with ±5V Supplies
  • ±2.7V to ±6V Dual Supplies
  • +2.7V to +12V Single Supply
  • Low Power Consumption: < 1µW
  • Rail-to-Rail Bidirectional Signal Handling
  • Pin Compatible with Industry-Standard DG540, DG542, DG643
  • > 2kV ESD Protection per Method 3015.7
  • TTL/CMOS-Compatible Inputs with Single +5V or ±5V
MAX4545
Quad/Dual, Low-Voltage, Bidirectional RF/Video Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4545 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed