MAX4515

PRODUCTION

Low-Voltage, Low-On-Resistance, SPST, CMOS Analog Switches

Part Models
7
1ku List Price
Starting From $0.93

Part Details

  • Available in SOT23-5 Package
  • +2V to +12V Single-Supply Operation
  • Guaranteed On-Resistance:
    • 20Ω with +5V Supply
    • 10Ω with +12V Supply
  • Guaranteed Low Off-Leakage Currents:
    • 1nA at +25°C
    • 20nA at +85°C
  • Guaranteed Low On-Leakage Currents:
    • 2nA at +25°C
    • 40nA at +85°C
  • Low Charge Injection: 10pC
  • Fast Switching Speed: tON = 150ns, tOFF = 100ns
  • Break-Before-Make Operation: tON > tOFF at +5V
  • TTL/CMOS-Logic Compatible with +5V Supply
MAX4515
Low-Voltage, Low-On-Resistance, SPST, CMOS Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4515 yet. Have something to say?

Start a Discussion on EngineerZone®