MAX4510

PRODUCTION

Rail-to-Rail, Fault-Protected, SPST Analog Switches

Part Models
2
1ku List Price
Starting From $2.29
Viewing:

Part Details

  • ±40V Fault Protection with Power Off
  • ±36V Fault Protection with ±15V Supplies
  • Switch is Off with Power Removed
  • Rail-to-Rail Signal Handling
  • 160Ω max Signal Paths with ±15V Supplies
  • On-Switch Turns Off with Overvoltage
  • 0.5nA Off-Leakage Current
  • Output Clamped to Appropriate Supply Voltage During Fault Condition; No Transition Glitch
  • No Power-Supply Sequencing Required
  • ±4.5V to ±20V Dual Supplies +9V to +36V Single Supply
  • Low Power Consumption: < 2mW
  • TTL- and CMOS-Compatible Logic Inputs with Single +9V to +15V or ±15V Supplies
MAX4510
Rail-to-Rail, Fault-Protected, SPST Analog Switches
MAX4510, MAX4520: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 5
MAX4511 PRODUCTION Quad, Rail-to-Rail, Fault-Protected, SPST Analog Switches
MAX4512 PRODUCTION Quad, Rail-to-Rail, Fault-Protected, SPST Analog Switches
MAX4513 PRODUCTION Quad, Rail-to-Rail, Fault-Protected, SPST Analog Switches
MAX4534 PRODUCTION Fault-Protected, High-Voltage, Single 4-to-1/Dual 2-to-1 Multiplexers
MAX4535 PRODUCTION Fault-Protected, High-Voltage, Single 4-to-1/Dual 2-to-1 Multiplexers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4510 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed