MAX4502

PRODUCTION

Low-Voltage, SPST, CMOS Analog Switches

Part Models
2
1ku List Price
Starting From $0.97

Part Details

  • Available in SOT23-5 and SC70-5 Packages
  • +2V to +12V Single-Supply Operation
  • Guaranteed On-Resistance: 250 ohms at +5V
  • Guaranteed Low Off-Leakage Current
    • 1nA at +25°C
    • 10nA at +85°C
  • Guaranteed Low On-Leakage Current
    • 2nA at +25°C
    • 20nA at +85°C
  • Low Charge Injection: 10pC
  • Fast Switching Speed: tON = 75ns, tOFF = 50ns
  • TTL/CMOS-Logic Compatible with +5V Supply
MAX4502
Low-Voltage, SPST, CMOS Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4502 yet. Have something to say?

Start a Discussion on EngineerZone®