MAX4360

PRODUCTION

Low-Cost 4x4, 8x4, 8x8 Video Crosspoint Switches

Part Models
2
1ku List Price
Starting From $12.78

Part Details

  • Eight (MAX4456) or Four (MAX4359/MAX4360) Internal Buffers
    • 250V/µs Slew Rate
    • Three-State Output Capability
    • Power-Saving Disable Feature
    • 65MHz -3dB Bandwidth
  • Routes Any Input Channel to Any Output Channel
  • Serial or Parallel Digital Interface
  • Expandable for Larger Switch Matrices
  • 80dB All-Channel Off-Isolation at 5MHz
  • 70dB Single-Channel Crosstalk
  • Straight-Through Pinouts Simplify Layout
  • Low-Cost Pin-Compatible Alternative to MAX456 (MAX4456)
MAX4360
Low-Cost 4x4, 8x4, 8x8 Video Crosspoint Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4360 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed