MAX4310

PRODUCTION

High-Speed, Low-Power, Single-Supply Multichannel, Video Multiplexer-Amplifiers

Part Models
4
1ku List Price
Starting From $3.89

Part Details

  • Single-Supply Operation Down to +4V
  • 345MHz -3dB Bandwidth (MAX4311)
    150MHz -3dB Bandwidth (MAX4313)
  • 540V/µs Slew Rate (MAX4313)
  • Low 6.1mA Quiescent Supply Current
  • 40ns Channel Switching Time
  • Ultra-Low 10mVp-p Switching Transient
  • 0.06%/0.08° Differential Gain/Phase Error
  • Rail-to-Rail Outputs: Drives 150Ω to within 730mV of the Rails
  • Input Common-Mode Range Includes Negative Rail
  • Low-Power Shutdown Mode
  • Available in Space-Saving 8-Pin µMAX® and 16-Pin QSOP Packages
MAX4310
High-Speed, Low-Power, Single-Supply Multichannel, Video Multiplexer-Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX4313EVKIT

Evaluation Kit for the MAX4310 and MAX4313

Features and Benefits

  • Single-Supply Operation
  • 150MHz -3dB Bandwidth (RL = 150Ω)
  • 540V/µs Slew Rate (RL = 150Ω)
  • 40MHz 0.1dB Gain Flatness (RL = 150Ω)
  • Low Switching Transient (20mVP-P)
  • 0.06%/0.02° Gain/Phase Errors
  • Outputs Extend to the Rails
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX4313 evaluation kit (EV kit) simplifies evaluation of the MAX4313 low-power, single-supply video multiplexer/amplifier. The MAX4313 is fixed to a gain of +2V/V, ideal for driving back-terminated cables. SMA connectors and 50Ω terminating resistors are included for 50Ω test equipment compatibility. Simply change the terminating resistors to 75Ω for video test equipment compatibility.

The EV kit comes with the MAX4313 installed. To evaluate the MAX4310, simply order a free sample (MAX4310ESA), replace the MAX4313 with the MAX4310 on the EV board, and change the gain-setting resistors for the desired gain.

MAX4313EVKIT
Evaluation Kit for the MAX4310 and MAX4313

Latest Discussions

No discussions on MAX4310 yet. Have something to say?

Start a Discussion on EngineerZone®