MAX32672

RECOMMENDED FOR NEW DESIGNS

High-Reliability, Tiny, Ultra-Low-Power Arm Cortex-M4F Microcontroller with 12-Bit 1MSPS ADC

Cost-Effective, Highly Integrated, and Highly Reliable MCU that Enables Designs withComplex Sensor Processing

Part Models
8
1ku List Price
Starting From $4.01

Part Details

  • High-Efficiency Microcontroller for Low Power High Reliability Devices
    • Arm Cortex-M4 Processor with FPU up to 100MHz
    • 1MB Dual-Bank Flash with Error Correction
    • 200KB SRAM (160KB with ECC enabled),Optionally Preserved in Lowest Power Modes
    • EEPROM Emulation on FLASH
    • 16KB Unified Cache with ECC
    • Resource Protection Unit (RPU) and Memory Protection Unit (MPU)
    • Dual or Single Supply Operation, 1.7V to 3.6V
    • Wide Operating Temperature: -40°C to +105°C
  • Flexible Clocking Schemes
    • Internal High-Speed 100MHz Oscillator
    • Internal Low-Power 7.3728MHz and Ultra Low Power 80kHz Oscillators
    • 14MHz-32MHz oscillator (external crystal required)
    • 32.768kHz oscillator (external crystal required)
    • External Clock Input for CPU, LPUART, LPTMR
  • Power Management Maximizes Uptime for Battery Applications
    • 59.8µA/MHz ACTIVE at 0.9V up to 12MHz (CoreMark®)
    • 56.6µA/MHz ACTIVE at 1.1V up to 100MHz (While(1))
    • 3.09µA Full Memory Retention Power in BACKUP Mode at VDD = 1.8V
    • 350nA Ultra-Low Power RTC at VDD = 1.8V
    • Wake from LPUART or LPTMR
  • Optimal Peripheral Mix Provides Platform Scalability
    • Up to 42 General-Purpose I/O Pins
    • Up to Three SPI Master/Slave (up to 50Mbps)
    • Up to Three 4-Wire UART
    • One Low Power UART (LPUART)
    • Up to Three I2C Master/Slave 3.4Mbps High Speed
    • Up to Four 32-Bit Timers (TMR)
    • Up to Two Low Power 32-Bit Timers (LPTMR)
    • One I2S Master/Slave for Digital Audio Interface
    • 12-Channel, 12-Bit, 1Msps SAR ADC with On-Die Temperature Sensor
  • Security and Integrity
    • Optional ECDSA-Based Cryptographic Secure Bootloader in ROM
    • Secure Cryptographic Accelerator for Elliptic Curve
    • AES-128/192/256 Hardware Acceleration Engine
MAX32672
High-Reliability, Tiny, Ultra-Low-Power Arm Cortex-M4F Microcontroller with 12-Bit 1MSPS ADC
Ask a Question

Documentation

Learn More

Software Resources

CodeFusion Studio™

The multi award winning CodeFusion Studio (CFS) is an embedded software development platform built on Microsoft's open-source Visual Studio Code (VS Code).

View Details

Hardware Ecosystem

Parts Product Life Cycle Description
Industrial Ethernet Physical Layer Devices 1
ADIN1110 RECOMMENDED FOR NEW DESIGNS Robust, Industrial, Low Power 10BASE-T1L Ethernet MAC-PHY
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX32672FTHR

Evaluation Kit for the MAX32672

Features and Benefits

  • MAX32672 Microcontroller
    • Arm Cortex-M4 Processor with FPU up to 100MHz
    • 1MB Dual-Bank Flash with Error Correction
    • 200KB SRAM (160KB with ECC Enabled)
    • 16KB Unified Cache with ECC
    • Resource Protection Unit (RPU)
    • Memory Protection Unit (MPU)
  • Integrated Peripherals
    • MAX8819 PMIC with Integrated Charger
    • On-Board DAPLink Debug and Programming Interface for Arm Cortex-M4
    • Breadboard-Compatible Headers
    • Micro USB Connector
    • RGB Indicator LED
    • User Pushbutton
    • OLED Display
    • SWD Debugger
    • Virtual UART Console

Product Details

The MAX32672FTHR is a rapid development platform that helps engineers quickly implement complex sensor solutions using the MAX32672 Arm® Cortex®-M4. The board also includes the MAX8819 PMIC for battery and power management. The form factor is a small, 0.9in by 2.6in, dual row header footprint that is compatible with Adafruit® FeatherWing peripheral expansion boards. The board includes an OLED display, a RGB indicator LED, and a user pushbutton. The MAX32672FTHR provides a power-optimized flexible platform for quick proof-ofconcepts and early software development to enhance time to market.

Refer to the MAX32672FTHR product page to get started developing with this board.

Applications

  • Battery-Powered Medical Devices
  • Motion/Motor Control, Industrial Sensors
  • Optical Communication Modules, Secure Radio Modem Controller

eval board
MAX32672EVKIT

Evaluation Kit for the MAX32672

Features and Benefits

  • Selectable, On-Board, High-Precision Voltage Reference
  • 128 x 128 (1.45in) Color TFT Display with SPI Interface
  • USB 2.0 Micro B-to-Serial UARTs
  • UART0 and LPUART0 Interface Is Selectable through On-Board Jumpers
  • All GPIOs Signals Accessed through 0.1in Headers
  • 12 Analog Inputs Accessed through 0.1in Headers with Optional Filtering
  • 10-Pin Arm® Cortex® SWD Connector
  • Board Power Provided by USB Port
  • On-Board, 3.3V LDO Regulator
  • Test Loops Provided to Supply Optional VCORE Power Externally
  • Individual Power Measurement on All IC Rails through Jumpers
  • Two General-Purpose LEDs and One General- Purpose Pushbutton Switch

Product Details

The MAX32672 evaluation kit (EV kit) provides a platform for evaluating the capabilities of the MAX32672 microcontroller, which is a small, high-reliability, ultra-low power, 32-bit microcontroller. The MAX32672 is a secure and cost-effective solution for motion/motor control, industrial sensors, and battery-powered medical devices and offers legacy designs an easy, cost-optimal upgrade path from 8-bit or 16-bit microcontrollers.

Applications

  • Battery Powered Medical Devices
  • Industrial Sensors
  • Motion/Motor Control
  • Optical Communication Modules
  • Secure Radio Modem Controller

eval board
AD-ACEVSE22KWZ-KIT

AD-ACEVSE22KWZ-KIT

Features and Benefits

  • Metrology subsystem plus selected other features of a level 2, 7kW to 22kW electric vehicle supply equipment (EVSE)
  • Full-featured board for ADE9112, ADE9113, and ADE9178
  • Rated up to three phase, 240V RMS line to neutral voltage
  • Rated up to 32A current measurement with on-board shunts
  • Supports up to 22kW combined power transfer to load
  • Features MAX32672 low power, secure microcontroller
  • Supports LCD display for energy and state updates
  • Supports MODBUS™ protocol over RS-485 communication interface
  • Supports Protobuf™ messages to communicate with EVerest open source software (OSS)
  • IEC61851-compatible state machine implementation

Product Details

The AD-ACEVSE22KWZ-KIT is a reference design for the metrology subsystem plus selected other features of a level 2, 7 kW to 22 kW AC electric vehicle supply equipment (EVSE). It includes the ADE9113 isolated Σ-Δ analog-to-digital converter (ADC) coupled with the ADE9178 metrology DSP to accurately measure energy delivered to an electric vehicle (EV). It includes the MAX32672 ultralow- power ARM® Cortex®-M4 processor, a cost-effective, highly integrated, and highly reliable 32-bit microcontroller to accumulate energy measurements and securely send it to a host for display. A charge control state machine is run on the microcontroller to transition through different charge states when a charging plug is inserted into an electric vehicle. The kit includes a flexible printed circuit (FPC) connector and LCD to read the energy measurements and state transitions during a charging cycle. The power input/output, control pilot (CP), and proximity pilot (PP) signals are exposed on connectors at the edge of the board. The energy delivered to the EV is measured as a voltage drop across shunts and a resistor ladder network, which makes it easy to set up the boards in the field.

MAX32672FTHR
Evaluation Kit for the MAX32672
MAX32672EVKIT
Evaluation Kit for the MAX32672
AD-ACEVSE22KWZ-KIT
AD-ACEVSE22KWZ-KIT

Latest Discussions

Recently Viewed