MAX32664

PRODUCTION

Ultra-Low Power Biometric Sensor Hub

Low Power Sensor Hub Family which Seamlessly Communicates with Several Maxim Bio-metric Sensors

Part Models
18
1ku List Price
Starting From $2.12
Viewing:

Part Details

  • Biometric Sensor Hub Enables Faster Time to Market
  • Finger-Based (Version A) Algorithms Measure
    • Pulse Heart Rate
    • Pulse Blood Oxygen Saturation (SpO2)
  • Wrist-Based (Version B) Algorithm Measures:
    • Pulse Heart Rate
  • Wrist-Based or Ear-Based (Version C) Algorithms Measure:
    • Pulse Heart Rate
    • Pulse Blood Oxygen Saturation (SpO2)
  • Finger-Based (Version D) Algorithms Measure:
    • Pulse Heart Rate
    • Pulse Blood Oxygen Saturation (SpO2)
    • Estimated Blood Pressure
  • Both Raw and Processed Data Are Available
  • Basic Peripheral Mix Optimizes Size and Performance
    • One Slave I2C for Communication with a Host Microcontroller
    • One Master I2C for Communication with Sensors Sensors (Versions A, C, and D)
    • One Master SPI for Communication with Sensors Sensors (Versions B and C)
    • 32.768kHz RTC
    • FIFO Provides Minimal Host Interaction
    • Bootloader Facilitates Secure, Authenticated Firmware Upgrades
MAX32664
Ultra-Low Power Biometric Sensor Hub
MAX32664: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Reference Designs

MAXREFDES101
MAXREFDES101 Circuits from the lab

Health Sensor Platform 2.0

Features and Benefits

  • Photoplethysmography (PPG)
  • Biopotential measurement (ECG)
  • Skin temperature
  • Embedded heart-rate algorithm
  • Motion and rotation
  • Wearable watch form factor
maxrefdes 105 photo 1
MAXREFDES105 Circuits from the lab

Wrist-Based SpO2, Heart Rate (HR), and Heart Rate Variability (HRV) Health Sensor Platform

Features and Benefits

Features

  • PPG
  • Wrist-based embedded heart rate, blood oxygen saturation (SpO2) algorithm
  • HRV, respiration rate, sleep quality library algorithm
  • Wearable health band form factor
  • MAX32664 sensor hub
  • MAX86174A PPG analog front-end
  • 3-axis accelerometer
  • Windows® and Android GUIs

Applications

  • Remote Patient Monitoring/Vital Sign Patch
maxrefdes220 board
MAXREFDES220 Circuits from the lab

Finger Heart Rate and Pulse Oximeter Smart Sensor with Digital Signal Processing

Features and Benefits

MAX30101 Heart Rate Monitor and Pulse Oximeter

  • Tiny, 5.6mm × 3.3mm × 1.55mm 14-Pin Optical Module
  • Integrated Cover Glass for Optimal, Robust Performance
  • Ultra-Low Power Operation for Mobile Devices (<1mW)
  • Programmable Sample Rate and LED Current for Power Savings
  • High SNR (Signal-to-Noise) Ratio, >80dB (typ)

MAX32664 Sensor Hub

  • Maxim-Licensed Firmware for Complete Algorithmic Support of: 1) Finger Heart-Rate and Blood Oxygen Saturation Calculations or 2) BPT, Heart-Rate, and Blood Oxygen Saturation Calculations
  • Industry-Standard I2C Interface for Communication with Host Controller
  • Dedicated Bootloader Authenticates Secure Firmware Updates

3-Axis Accelerometer

  • Provides Greater Accuracy
  • Compensates for Motion Artifacts
MAXREFDES103# system diagram
MAXREFDES103 Circuits from the lab

Wrist-Based SpO2, HR, and HRV Health Sensor Platform

Features and Benefits

  • Photoplethysmography (PPG)
  • Wrist-based embedded heart rate, blood oxygen saturation (SpO2) algorithm
  • Heart rate variability (HRV), respiration rate, sleep quality library algorithm
  • Wearable health band form factor
  • MAX32664 sensor hub
  • MAX86141 PPG analog front-end
  • 3-axis accelerometer
  • Windows® and Android GUIs

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-04 01:45
    How to Get Your Healthcare Wearable Off the Ground Faster
MAXREFDES101
Health Sensor Platform 2.0
MAXREFDES101
MAXREFDES101
MAXREFDES101
MAXREFDES101
MAXREFDES101
MAXREFDES105
Wrist-Based SpO2, Heart Rate (HR), and Heart Rate Variability (HRV) Health Sensor Platform
maxrefdes 105 photo 1
maxrefdes105 system diagram
maxrefdes105 image
MAXREFDES220
Finger Heart Rate and Pulse Oximeter Smart Sensor with Digital Signal Processing
maxrefdes220 board
maxrefdes220 figure 1
maxrefdes220 figure 2
MAXREFDES103
Wrist-Based SpO2, HR, and HRV Health Sensor Platform
MAXREFDES103# system diagram
MAXREFDES103
MAXREFDES103

Latest Discussions

Recently Viewed