MAX32570

LAST TIME BUY

Low-Power Arm Cortex-M4 Microcontroller with Contactless Radio for Secure Applications

Highly-Integrated, Low-Power Microcontroller with Contactless Interface

Part Models
6
1ku List Price
price unavailable

Part Details

    • High-Efficiency Microcontroller for Secure Battery-Powered Applications
      • Arm Cortex-M4 Processor with FPU Up to 150MHz
      • 150MHz and 75MHz Internal Oscillators
      • Low-Power 7.37MHz System Clock Option
      • 1MB Flash, Organized into Dual Banks 2 x 512KB
      • 760KB (608KB ECC) SRAM
      • Optional Error Correction Code (ECC-SEC-DED) for Cache, SRAM, and Internal Flash
      • 1KB AES Encrypted NVSRAM and 8KB Internal OTP
    • Scalable Cached External Memory Interfaces
      • QSPI Flash with AES-GCM and XiP
      • QSPI SRAM with AES-GCM and XiP
      • 150Mbps SDHC/eMMC/SDIO/microSD Interface
    • Security Features Facilitates System-Level Protection
      • ISO 14443A/B, JIS X 6319-4, ISO 15693 Contactless Reader with Internal Transceiver
      • Secure Boot Loader with Public Key Authentication
      • Hardware AES, DES, ECDSA and SHA-2 engines
      • 10-Line Secure Keypad Controller*
      • TRNG (SP-800-90A and SP-800-90B)
      • 6 External Dynamic Tamper Sensors
      • Die Shield with Dynamic Random Signal
      • 1x 256-Bit and 2x 128-Bit Flip-Flop-Based AES Key Storage
      • Temperature and Voltage Tamper Monitor
      • Fault Detectors
  • Optimal Peripheral Mix Provides Platform Scalability
    • 16-Channel DMA
    • One QSPI/SPI Master
    • Up to Three SPI Master (37.5MHz)/Slave (75MHz)
    • Up to Six 4MBd UARTs with Flow Control
    • Up to Two ISO 7816 UART/Smart Card Controller
    • Up to Three 1MHz I2C Master/Slave
    • Up to Three Channels 7.8ksps 10-Bit Sigma-Delta ADC
    • USB 2.0 High-Speed Device Interface with PHY
    • 10/100 Ethernet MAC with RMII/MII Support
    • 24-Bit TFT LCD Controller
    • 12-Bit Parallel Camera Interface
    • Triple-Track Magnetic Stripe Head Interface
    • Eight Pulse Train Generators
    • Six 32-Bit Timers, Two High-Speed Timers
    • 1-Wire Master, Two Watchdog Timers
    • Real-Time Clock (RTC)
MAX32570
Low-Power Arm Cortex-M4 Microcontroller with Contactless Radio for Secure Applications
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 2
MAX32552 PRODUCTION DeepCover Secure Arm Cortex-M3 Flash Microcontroller
MAX32560 PRODUCTION DeepCover Secure Arm Cortex-M3 Flash Microcontroller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX32570-MNKIT

Evaluation Kit for the MAX32570

Features and Benefits

  • Arm® Cortex®-M4 Processor with FPU Up to 150MHz
  • Two Independent USB 2.0 Micro B to Serial UART Bridges
  • Six Dynamic Pattern Security Self-Destruct I/O Signals Available Through a 0.1in Header
  • Arm Cortex or SWD JTAG 10-Pin Header
  • 64MB QSPI XIP Flash
  • 1MB QSPI XIP RAM
  • Select GPIOs Accessible Through 0.1in Headers
  • ADC Input with Optional AA Filter
  • Touch Enabled 3.5in 320 x 240 Color TFT Display
  • 10/100 Ethernet Transceiver with RJ45 Connector
  • Smart Card Socket with Support for Legacy 5V Cards
  • System Power Can Be Provided Through Any USB Connection
  • Charge Controller on USB/PWR Port Supports Charging an Optional LiPo Cell
  • All IC Power Rails Can Be Isolated by Jumpers for Individual Current Measurements
  • General-Purpose LED and General-Purpose Pushbutton Switch

Product Details

The MAX32570 evaluation kit (EV kit) provides a platform for leveraging the capabilities of the MAX32570 to build new generations of trusted devices.

The EV kit features a socketed MAX32570. Included hardware supports ethernet, smart cards, camera modules and an onboard 3.5in touch-enabled color TFT display. Uncommitted GPIO is readily accessible through 0.1in pin headers. UART access is provided by dual USB bridges with independent USB Micro B connectors. Primary system power is sourced from the MAX32570 USB connector. The system can also be powered from either of the UART USB connectors.

Applications

  • ATM Keyboards
  • Contact/Contactless Pinpads
  • Countertop and Tablet POS
  • PCI Mobile Payment Terminals (mPOS)
  • Secure Card Reader for PIN (SCRP)

MAX32570-QNKIT

Evaluation Kit for the MAX32570

Features and Benefits

  • Modular Antenna Board with Tuning and Matching Networks
  • ISO 14443 Type A/B EMV Compliant Contactless Reader
  • 4 x 4 Secure Keypad
  • Triple Track Magnetic Stripe Reader
  • Two Independent USB 2.0 Micro B to Serial UART Bridges
  • USB 2.0 Micro B Device Interface
  • Six Dynamic Pattern Security Self-Destruct I/O Signals Available Through 0.1in Header
  • Arm® Cortex® or SWD JTAG 10-Pin Header
  • 64MB QSPI XIP Flash
  • 1M QSPI XIP RAM
  • Select GPIOs Accessible Through 0.1in Headers
  • ADC Input with Optional AA Filter
  • Touch-Enabled 3.5in 320 x 240 Color TFT Display
  • 10/100 Ethernet Transceiver with RJ45 Connector
  • Smart Card Socket with Support for Legacy 5V Cards
  • SAM/SIM Card Socket with Support for Legacy 5V Cards
  • Charge Controller on 5V Barrel Connector Supports Charging Optional Li+ Cell
  • All IC Power Rails Can Be Isolated by Jumpers for Individual Current Measurements
  • Two General-Purpose LEDs and Two General-Purpose Pushbutton Switches
  • Audible Signaling Provided by Piezo Buzzer BZ1

The MAX32570-QNKIT data sheet (Rev. 3) is available upon completion of a Non-Disclosure Agreement (NDA). To request an NDA, click here.

Product Details

The MAX32570-QN evaluation kit (EV kit) provides a platform for leveraging the capabilities of the MAX32570-QN to build new generations of trusted devices.

The EV kit features a socketed MAX32570-QN. Included hardware supports Ethernet, magnetic stripe cards, smart cards, SAM/SIM cards, contactless near field communication (NFC), micro SD cards, an on-board 3.5in touch-enabled color TFT display, and aftermarket camera modules. Uncommitted GPIO is readily accessible through 0.1in pin headers. UART access is provided by dual USB bridges with independent USB micro B connectors. Primary system power is sourced from a coaxial barrel jack style 5V inlet. The system also supports aftermarket Li+ single cell packs.

MAX32570-MNKIT
Evaluation Kit for the MAX32570
MAX32570-QNKIT
Evaluation Kit for the MAX32570

Latest Discussions

No discussions on MAX32570 yet. Have something to say?

Start a Discussion on EngineerZone®