MAX312
PRODUCTION10Ω, Quad, SPST, CMOS Analog Switches
- Part Models
- 13
- 1ku List Price
- Starting From $3.09
Part Details
- Pin Compatible with DG411/DG412/DG413
- Low On-Resistance (6.5Ω typical)
- Guaranteed RON Match Between Channels (1.5Ω max)
- Guaranteed RON Flatness over Specified Signal Range (2Ω max)
- Guaranteed ESD Protection > 2000V per Method 3015.7
- Crosstalk > 96dB at 20kHz
- Single-Supply Operation: +4.5V to +30V Dual-Supply Operation: ±4.5V to ±20V
- Rail-to-Rail Signal Handling
Maxim's MAX312/MAX313/MAX314 analog switches feature low on-resistance (10Ω max) and 1.5Ω on-resistance matching between channels. These switches conduct equally well in either direction. They offer low leakage over temperature (2.5nA at +85°C). Low power consumption and ESD tolerance greater than 2000V per Method 3015.7 are guaranteed.
The MAX312/MAX313/MAX314 are quad, single-pole/single-throw (SPST) analog switches. The MAX312 is normally closed (NC), and the MAX313 is normally open (NO). The MAX314 has two NC switches and two NO switches. All three devices operate from a single supply of +4.5V to +30V or from dual supplies of ±4.5V to ±20V.
Applications
- Audio-Signal Routing
- Avionics
- Communication Systems
- Data Acquisition
- PBX/PABX Systems
- Sample-and-Hold Circuits
- Test Equipment
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX312C/D | 0-CHIP-N/A | ||
MAX312CPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX312CSE+ | Small-Outline IC, Narrow (0.15in) | ||
MAX312CSE+T | Small-Outline IC, Narrow (0.15in) | ||
MAX312CUE+ | Thin Shrink Small-Outline Package | ||
MAX312CUE+T | Thin Shrink Small-Outline Package | ||
MAX312EPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX312ESE+ | Small-Outline IC, Narrow (0.15in) | ||
MAX312ESE+T | Small-Outline IC, Narrow (0.15in) | ||
MAX312EUE+ | Thin Shrink Small-Outline Package | ||
MAX312EUE+T | Thin Shrink Small-Outline Package | ||
MAX312EUE/GG8 | Thin Shrink Small-Outline Package | ||
MAX312MJE | Ceramic Dual-In-Line, Narrow (0.3in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 11, 2018 - 1754N ASSEMBLY |
||
MAX312CUE+ | PRODUCTION | |
MAX312CUE+T | PRODUCTION | |
MAX312EUE+ | PRODUCTION | |
MAX312EUE+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX312 yet. Have something to say?
Start a Discussion on EngineerZone®