MAX2692
PRODUCTIONWLAN/WiMAX Low-Noise Amplifiers
Low-Noise-Figure, 2.4GHz and 3.5GHz LNAs in an Ultra-Small WLP; Versions Available with Different Levels of Gain
- Part Models
- 2
- 1ku List Price
- Starting From $0.73
Part Details
- 2.5GHz WLAN (MAX2692)
- 3.7GHz WiMAX (MAX2695)
- High Power Gain: 18dB (MAX2692)
- Low Noise Figure: 1.1dB (MAX2692)
- High Input IP3: -3dBm (MAX2695)
- Integrated 50Ω Output Matching Circuit
- Low Supply Current: 4.0mA
- Low Bill of Materials: One Inductor, Two Capacitors
- Small Footprint: 0.86mm x 0.86mm
The MAX2692/MAX2695 low-noise amplifiers (LNAs) are designed for WLAN/WiMAX® applications. Designed in Maxim's advanced SiGe process, the devices achieve high gain and ultra-low-noise figure while maximizing the point and the 3rd-order intercept point.
The devices operate from a +1.6V to +3.6V single supply. The optional shutdown feature in the devices reduces the supply current to less than 10µA. The devices are available in a very small lead-free, RoHS-compliant, 0.86mm x 0.86mm x 0.65mm wafer-level package (WLP).
Applications
- Automotive
- Embedded Modules
- Industrial WLAN/WiMax
- Notebook PCs/Tablets
- Smart Phones
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX2692EWS+ | 4-WLCSP-N/A | ||
MAX2692EWS+T | 4-WLCSP-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 14, 2023 - 2275A WAFER FAB |
||
MAX2692EWS+ | PRODUCTION | |
MAX2692EWS+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on max2692 yet. Have something to say?
Start a Discussion on EngineerZone®