MAX2686L

PRODUCTION

GPS/GNSS Low-Noise Amplifiers with Integrated LDO

Low-Noise-Figure GPS LNA in an Ultra-Small WLP; Versions Available with Different Levels of Gain

Part Models
2
1ku List Price
Starting From $0.77
Viewing:

Part Details

  • High Power Gain: 19dB (MAX2686L)
  • Low Noise Figure: 0.88dB (MAX2686L)
  • Integrated 50Ω Output Matching Circuit
  • Low Supply Current: 1.8mA (MAX2693L)
  • Wide Supply Voltage Range: 1.6V to 4.2V
  • Low Bill of Materials: One Inductor, Two Capacitors
  • Small Footprint: 0.86mm x 0.86mm
  • 0.4mm Pitch WLP
MAX2686L
GPS/GNSS Low-Noise Amplifiers with Integrated LDO
MAX2686L, MAX2693L: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Low Noise Amplifiers 3
MAX2659 PRODUCTION GPS/GNSS Low-Noise Amplifier
MAX12000 PRODUCTION 1575MHz GPS Front-End Amplifier
MAX2655 PRODUCTION 1575MHz/1900MHz Variable-IP3 Low-Noise Amplifiers
Product 1
MAX2654 1575MHz/1900MHz Variable-IP3 Low-Noise Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX2693LEVKIT

Evaluation Kit for the MAX2686L/MAX2693L

Features and Benefits

  • Easy Evaluation of MAX2686L/MAX2693L IC
  • 1.6V to 4.2V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • Fully Assembled and Tested

Product Details

The MAX2686L/MAX2693L evaluation kits (EV kits) simplify the evaluation of the MAX2686L/MAX2693L GPS/GNSS low-noise amplifiers (LNAs). They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.

Applications

  • Cellular Phones with GPS
  • Digital Cameras
  • Notebook PCs/Ultra-Mobile PCs
  • Recreational, Marine Navigation
  • Telematics (Asset Tracking and Management)
  • Watches

MAX2686LEVKIT

Evaluation Kit for the MAX2686L/MAX2693L

Features and Benefits

  • Easy Evaluation of MAX2686L/MAX2693L IC
  • 1.6V to 4.2V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • Fully Assembled and Tested

Product Details

The MAX2686L/MAX2693L evaluation kits (EV kits) simplify the evaluation of the MAX2686L/MAX2693L GPS/GNSS low-noise amplifiers (LNAs). They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.

Applications

  • Cellular Phones with GPS
  • Digital Cameras
  • Notebook PCs/Ultra-Mobile PCs
  • Recreational, Marine Navigation
  • Telematics (Asset Tracking and Management)
  • Watches

MAX2693LEVKIT
Evaluation Kit for the MAX2686L/MAX2693L
MAX2686LEVKIT
Evaluation Kit for the MAX2686L/MAX2693L

Latest Discussions

No discussions on max2686l yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed